Technical Section
General Heat Resistance Characteristics for Plastic
Phenolic Plastic
Maximum heat resistance 150°C (300°F)

Nylon Plastic
Maximum heat resistance 110°C (230°F)
Approximate melting point 230°C (446°F)

Polypropylene Plastic
Maximum heat resistance 66°C (150°F)
Approximate melting point 121°- 149°C (250°F - 300°F)

Glass Reinforced Technopolymer (Thermoplastic)
Maximum heat resistance 150°C (300°F)

        To Radial and Axial Strength for Hinges

J.W. Winco. Inc. © 2010 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008