Leveling Feet with Fixing Lug GN 42 / GN 43
Torque Limiting Knobs EN 5344 / EN 5910
Winco always thinks a step ahead and is now completing its edge protection profile product range with seal profiles that have premade 90° corners.
In the area of clamping and locking, Winco offers numerous toggle clamp versions for any conceivable application. To better meet specific customer…
Stainless Steel Multiple-Joint Hinges GN 7237
T-Handle Ball Lock Pins WN 100.1
From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…
Edge Protection Seal Profile Corners GN 2181
EHEDG Certification for Hygienic Screws and Nuts GN 1580
Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!
With a pore size of 1.2 µm, oleophobic and hydrophobic membranes GN 7404 provide reliable aeration and ventilation, allowing no dirt particles or…
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.