News | JW Winco Standard Parts

News

01/14/20 | Product Press

Standing strong with JW Winco

 

Machine feet, articulated feet, leveling feet, corrosion resistant stainless steel, and elegant forms: The range of leveling feet available in the JW…

read more

 

Edge-protection-seal-profile-corners

12/10/19 | Product Press

Edge protection seal corner profiles

 

Winco always thinks a step ahead and is now completing its edge protection profile product range with seal profiles that have premade 90° corners.

read more

 

Toggle Clamps – Range Extended

11/12/19 | Product Press

New Developments in Clamping and Locking

 

In the area of clamping and locking, Winco offers numerous toggle clamp versions for any conceivable application. To better meet specific customer…

read more

 

10/15/19 | Product Press

Opening and closing with specialty hinges from Winco

 

From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…

read more

 

DGUV-certified-Handle

09/13/19 | Product Press

GN 429 are now DGUV Test certified

 

Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!

read more

 

Two-way-breathable-membranes-GN-7404

09/10/19 | Product Press

Oil and water repellent membrane

 

With a pore size of 1.2 µm, oleophobic and hydrophobic membranes GN 7404 provide reliable aeration and ventilation, allowing no dirt particles or…

read more

 

mounting clamps

08/20/19 | Product Press

Mounting Clamps for all needs

 

JW Winco is expanding its mounting clamps selection with new elements that will ensure simpler, more optimal and more flexible clamping of…

read more

 

pneumatic-clamping

07/31/19 | Product Press

Effective pneumatic clamping

 

Pneumatic toggle clamps fix workpieces in place, position mechanisms and hold molds together. In this way, they not only simplify handling, they also…

read more

 

Spring-Plungers-Nose-Pin-with-Sealing-Ring-steel-stainless-steel

07/16/19 | Press

Steel / Stainless Steel Spring Plungers, Nose Pin with Sealing Ring

 

GN 616.1 Stainless Steel-Spring plungers are used for locking as well as for pressure and hold-off functions.

read more

 

Slam-Latches-Zinc-Die-Cast-with-and-without-Lock-GN-936

07/02/19 | Product Press

Slam Latches Zinc Die-Cast, With and Without Lock

 

Elegantly designed and extremely functional: the new slam latches GN 936 from JW Winco, secure against manipulation and available with or without…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!