In the area of clamping and locking, Winco offers numerous toggle clamp versions for any conceivable application. To better meet specific customer…
From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…
Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!
With a pore size of 1.2 µm, oleophobic and hydrophobic membranes GN 7404 provide reliable aeration and ventilation, allowing no dirt particles or…
JW Winco is expanding its mounting clamps selection with new elements that will ensure simpler, more optimal and more flexible clamping of…
Pneumatic toggle clamps fix workpieces in place, position mechanisms and hold molds together. In this way, they not only simplify handling, they also…
Elegantly designed and extremely functional: the new slam latches GN 936 from JW Winco, secure against manipulation and available with or without…
GN 113.10 stainless steel rapid release pins have an extreme load capacity and are used for quick fixing
During closing, a safety hook ensures a form-locking bolting connection. It prevents inadvertent unlocking of the clamping position caused by…
Elegantly covered or visibly bolted, available in a variety of surfaces and colors: The gripping trays GN 7330 and GN 7332 are new additions to the…
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.