Part Options / Table
Version
P22 | Plate size (60 mm x 60 mm) |
Type
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
Show / Hide columns
Part Number G - Plain bearing | Part Number G-FI - Plain bearing with stop-fix brake | Nominal Wheel
Diameter (Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity (kg) |
| |
|
|
|
|
|
|
|
|
|
| |
500GBC1 | 500GBC1/FI | 2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.22 | 70.00 |
750GBC1 | 750GBC1/FI | 3 | 2.95 | 0.98 | 3.98 | 60 x 60 | 40x40/46x46 | M5 / 3/16" | 1.34 | 100.00 |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal Wheel
Diameter (Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity (kg) |
|
|
|
|
|
|
|
|
|
2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.22 | 70.00 |
3 | 2.95 | 0.98 | 3.98 | 60 x 60 | 40x40/46x46 | M5 / 3/16" | 1.34 | 100.00 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$20.17
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $20.17 |
50 | 99 | $18.49 |
100 | 249 | $16.81 |
≥ 250 | | $15.13 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.610 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.