Part Options / Table
Version
P25 | Plate size (90 mm x 66 mm) |
Type
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
Show / Hide columns
Part Number G - Plain bearing | Part Number G-FI - Plain bearing with stop-fix brake |
Nominal
Wheel
Diameter
(Inch) | D
Wheel
Diameter | T2
Tread
Width | H
Total
Height | A x B
Top Plate Size | a x b
Bolt Hole
Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
| |
|
|
|
|
|
|
|
|
|
| |
80GBC7 | 80GBC7/FI | 3.125 | 3.15 | 0.98 | 4.37 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 80.00 |
101GBC7 | 101GBC7/FI | 4 | 3.94 | 1.26 | 5.35 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 110.00 |
126GBC7 | 126GBC7/FI | 5 | 4.92 | 0.98 | 6.34 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 100.00 |
150GBC7 | 150GBC7/FI | 6 | 5.91 | 1.18 | 7.28 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 110.00 |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) | D
Wheel
Diameter | T2
Tread
Width | H
Total
Height | A x B
Top Plate Size | a x b
Bolt Hole
Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
|
|
|
|
|
|
|
|
|
3.125 | 3.15 | 0.98 | 4.37 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 80.00 |
4 | 3.94 | 1.26 | 5.35 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 110.00 |
5 | 4.92 | 0.98 | 6.34 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 100.00 |
6 | 5.91 | 1.18 | 7.28 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 110.00 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$31.70
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $31.70 |
50 | 99 | $29.06 |
100 | 249 | $26.42 |
≥ 250 | | $23.78 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.607 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.