Part Options / Table
Version
P22 Plate size (60 mm x 60 mm)
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Nominal Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.94
60 x 60
38x38/48x48
M5 / 3/16"
0.98
1.14
75.00
500GBB7 500GBB7/FI 2 1.97 0.71 2.80 60 x 60 38x38/48x48 M5 / 3/16" 0.98 75.00
750GBB7 750GBB7/FI 3 2.95 0.91 3.94 60 x 60 38x38/48x48 M5 / 3/16" 1.14 75.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.94
60 x 60
38x38/48x48
M5 / 3/16"
0.98
1.14
75.00
2 1.97 0.71 2.80 60 x 60 38x38/48x48 M5 / 3/16" 0.98 75.00
3 2.95 0.91 3.94 60 x 60 38x38/48x48 M5 / 3/16" 1.14 75.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$11.01
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $11.01
50 99 $10.09
100 249 $9.18
≥ 250 $8.26
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.