Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Specification
Bracket
Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Bolted wheel axle
Wheel
Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
RoHS
On request
Fixed casters series BPA-TPA
Individual wheels, series TPA
Technical drawing
Hide technical drawing
Part Options / Table
Version
P22
Plate size (60 mm x 60 mm)
Type
G
Plain bearing
G-FI
Plain bearing with stop-fix brake
K-FK
Ball bearing with thread guard
K-FI-FK
Ball bearing with stop-fix brake, with thread guard