Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 111.4 Spiral Retaining Cables Plastic, with 2 Key Rings

Photo

GN 111.4 Plastic Spiral Retaining Cables, with 2 Key Rings

Product description

Information

Spiral retaining cables GN 111.4 are used in connection with lightweight parts, such as rapid release pins and ball lock pins.

They are characterized by a large achievable "usable length" l2.

The key rings are supplied mounted. Both rings have the same Ø d1.

The load values given in the table are non-binding guide values and rule out any liability.

Suitable for ball lock pins and rapid release pins:

*
- GN 113.11, GN 113.12
for pins Ø 5, Ø 6 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8 mm
- GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins

**
- GN 113.11, GN 113.12, GN 314
for pins Ø 8, Ø 10, Ø 12 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20, Ø 25 mm

***
- GN 113.11, GN 113.12, GN 314
for pins Ø 16, Ø 20, Ø 25 mm

Specification

Spiral retaining cable
Plastic (Polyurethane PUR), black


Retaining loop
Copper, tin-plated


Key rings
Stainless steel AISI 301


RoHS

Accessory

Key Rings GN 111.3

Technical drawing

3D
Hide technical drawing
GN 111.4 Plastic Spiral Retaining Cables, with 2 Key Rings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ≈d1l2 max. ≈d2Static load ≈
With key ring

Without key ring
1.970.559.840.0411.24 lbf (50 N)13.49 lbf (60 N)
1.970.719.840.0513.49 lbf (60 N)13.49 lbf (60 N)
1.970.949.840.0613.49 lbf (60 N)13.49 lbf (60 N)
3.940.5519.690.0411.24 lbf (50 N)13.49 lbf (60 N)
3.940.7119.690.0513.49 lbf (60 N)13.49 lbf (60 N)
3.940.9419.690.0613.49 lbf (60 N)13.49 lbf (60 N)
7.870.5539.370.0411.24 lbf (50 N)13.49 lbf (60 N)
7.870.7139.370.0513.49 lbf (60 N)13.49 lbf (60 N)
7.870.9439.370.0613.49 lbf (60 N)13.49 lbf (60 N)

Build & Price

3D Product Configurator
Length l1
Diameter d1

Selected Part

Total US Dollars (net)
$6.08
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.08
100249$5.57
250499$5.07
≥ 500$4.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.