TA3-7 Breather Valve Caps Plastic, with or without Dipstick

Photo

 TA3-7 Plastic Breather Valve Caps, with or without Dipstick Type: A - Without dipstick
Type: A - Without dipstick
 TA3-7 Plastic Breather Valve Caps, with or without Dipstick Type: A - Without dipstick  TA3-7 Plastic Breather Valve Caps, with or without Dipstick Type: B - With dipstick

Product description

Information

Breather valve caps TA3-7 are provided with a fluid symbol and no dipstick markings.

Complete with unmounted seal.

Specification

Body
Nylon plastic

  • Screw-fit
  • Black
  • Temperature resistant up to 158 °F (70 °C)

Seal
Synthetic rubber, fluid resistant


RoHS

Technical drawing

3D
Hide technical drawing
 TA3-7 Plastic Breather Valve Caps, with or without Dipstick sketch

Part Options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2l3
1.61G 1/20.200.470.797.09
1.61G 3/40.200.470.797.09
2.01G 10.200.510.947.09
2.40G 1 1/40.200.551.107.09
2.80G 1 1/20.200.591.267.09

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Type


Selected Part

Total US Dollars (net)
$5.02
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$5.02
5099$4.60
100249$4.19
≥ 250$3.77
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.