GN 2428 Wipers Plastic, for Cam Roller Linear Guide Rails GN 2422

GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 Type: X - For fixed bearing rails
Type: X - For fixed bearing rails

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Hide technical drawing
GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 sketch

Part Options / Table

Type

UFor floating bearing rails
XFor fixed bearing rails
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rail
b1b2d
For socket cap
screw DIN 912
h2l1l2l3
max.
m1m2
0.710.500.22M 30.670.280.200.14-0.14
1.100.750.39M 40.980.280.200.140.310.18
1.381.000.49M 41.260.280.200.140.390.22
1.691.270.59M 41.570.280.200.140.470.30

Build & Price

Height h1
Type


Height h1
Type


Selected Part

Total (net)
US$20.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$20.79
59US$19.06
1024US$17.33
≥ 25US$15.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.