EN 629.1 Cabinet U-Handles Plastic

Photo

EN 629.1 Plastic Cabinet U-Handles
ELESA original design
code: MPC.
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

The design of the cabinet U-handles EN 629.1 is based on the Ergostyle® product family.

A typical field of application for these U-handles is doors of protective enclosures on machines and fixtures.

Specification

Plastic
Technopolymer (Polyamide)PA

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, matte finishSGSG
    similar to RAL 7021

RoHS

Technical drawing

3D
Hide technical drawing
EN 629.1 Plastic Cabinet U-Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Nominal size

Actual size
dbh1h2h3l2l3mA/Ft
4.614.665 ±0.0390.261.101.950.610.696.023.660.310.390.26
4.614.665 ±0.0390.331.101.950.610.616.023.660.390.510.33

Build & Price

3D Product Configurator
Material

Length l1
Bore d
Color
SG

Selected Part

Total US Dollars (net)
$5.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.81
10249$5.60
250499$5.29
≥ 500$4.76
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.