GN 115 Cam Locks Stainless Steel, with Operating Elements

Photo

GN 115 Stainless Steel Cam Locks, with Operating Elements Type: SC - With key (Keyed alike)
Type: SC - With key (Keyed alike)
GN 115 Stainless Steel Cam Locks, with Operating Elements Type: SC - With key (Keyed alike) GN 115 Stainless Steel Cam Locks, with Operating Elements Type: SCKN - With wing knob (Keyed alike) GN 115 Stainless Steel Cam Locks, with Operating Elements Type: SCTN - With T-handle (Keyed alike)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam locks GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door. Thanks to the stainless steel materials used, the latches are optimally suited for use in corrosive environments.

Latch arms are available with different bend angles to cover a latch arm distance A from 6 to 50 mm.

The cam locks are delivered with 2 keys and loosely enclosed latch arm. The key can be removed in both end positions. The lock is standard, so that every lock can be opened with the same key.

Specification

Cam lock housing
Stainless steelNI

  • Type SC
    Stainless steel AISI 303
  • Type SCKN, SCTN
    Stainless steel AISI 316

Latch arm
Stainless steel AISI 304


Key
Nickel silver with plastic hand piece


Operating elements (Type SCKN, SCTN)
Stainless steel AISI 316


Other parts

  • Type SC
    Stainless steel AISI 304
  • Type SCKN, SCTN
    Stainless steel AISI 316

Protection class IP 65


RoHS

Accessory

Protective Caps GN 120
Finger Grip Opening Handles GN 120.1
Protective Guide Plates GN 120.2
Sheet Metal Punches GN 123

On request

Latch arm in A4
Lock with different combinations

Technical drawing

3D
Hide technical drawing
GN 115 Stainless Steel Cam Locks, with Operating Elements sketch

Part Options / Table

Type

SCWith key (Keyed alike)
SCKNWith wing knob (Keyed alike)
SCTNWith T-handle (Keyed alike)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance Ad
Type
SC

Type
SCKN, SCTN
h
Type
SC

Type
SCKN, SCTN
0.240.390.550.710.790.870.941.021.101.181.341.501.571.971.101.260.160.24

Build & Price

3D Product Configurator
Type



Latch arm distance A
Material

Construction and Assembly Instructions

Skizze GN 115 Montage

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

Once assembled, the latch is pushed through the bore diameter from the front. The hex nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$104.63
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$104.63
100249$95.91
250499$87.20
≥ 500$78.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.229 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.