GN 3492 Mounting Blocks Stainless Steel

Photo

GN 3492 Stainless Steel Mounting Blocks
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Mounting blocks GN 3492 quickly and easily fasten standard parts with external thread, such as ball plungers or setting bolts, perpendicular to the mounting plane. The slotted holes and the locating thread allow for positioning of the mounting blocks in two directions.

To prevent unintentional adjustment, the standard part can be secured with a clamping thread lock, a lock nut or a set screw.

Specification

Stainless steel precision castingNI AISI CF-8
Matte shot-blasted finishGS


RoHS

Technical drawing

3D
Hide technical drawing
GN 3492 Stainless Steel Mounting Blocks sketch

Part Options / Table

Type

BMounting on both sides
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1d1b2d2
For screw
h1h2Length lm1m2m3
0.31M 40.28M 30.100.370.980.240.630.06
0.39M 50.31M 40.140.471.260.310.790.08
0.47M 60.39M 50.160.591.500.390.940.10
0.63M 80.51M 60.200.731.850.471.180.12
0.79M 100.63M 80.240.912.360.591.500.16

Build & Price

3D Product Configurator
Width b1
Thread d1
Type

Material

Finish

Selected Part

Total US Dollars (net)
$6.67
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.67
100249$6.11
250499$5.56
≥ 500$5.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.