GN 50.8 Retaining Magnets Samarium, Cobalt (SmCO), Housing Stainless Steel, with Threaded Stud

Photo

GN 50.8 Samarium, Cobalt Retaining Magnets, Housing Stainless Steel, with Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining magnets GN 50.8 are combined with the stainless steel housing into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Because the stainless steel housing is tightly welded, the retaining magnets are suited for use in corrosive environments.

Thanks to the high temperature resistance, the magnets can even be used on oven doors, for example.

Specification

Magnet material
SmCoSC
Samarium, cobalt
Temperature resistant up to 662 °F (350 °C)


Housing
Stainless steel AISI 316L


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 50.8 Samarium, Cobalt Retaining Magnets, Housing Stainless Steel, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.008d2h1 ±0.008h2Length lNominal magnetic forces
0.630M 60.2760.010.311.46 lbf (6.5 N)
0.787M 60.2950.010.394.50 lbf (20 N)
0.984M 60.2950.010.396.74 lbf (30 N)
1.260M 60.3150.010.3917.31 lbf (77 N)

Build & Price

3D Product Configurator
Magnet material

Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$49.69
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$49.69
2549$45.55
5099$41.41
≥ 100$37.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 50.8-SC-16-M6GN 50.8-SC-20-M6GN 50.8-SC-25-M6GN 50.8-SC-32-M6

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.