GN 938 Hinges Zinc Die-Cast, for Panels (Door Panes)

Photo

GN 938 Zinc Die-Cast Hinges, for Panels (Door Panes) Material: ZD - Zinc die-cast
Finish: SW - Black, RAL 9005, textured finish
Material: ZD - Zinc die-cast
Finish: SW - Black, RAL 9005, textured finish
GN 938 Zinc Die-Cast Hinges, for Panels (Door Panes) Material: ZD - Zinc die-cast
Finish: SW - Black, RAL 9005, textured finish GN 938 Zinc Die-Cast Hinges, for Panels (Door Panes) Material: ZD - Zinc die-cast
Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Hinges GN 938 are used to fasten door panes, e.g. made of glass or plastic, so that they can rotate. They are designed to match the panel support clamp GN 939.

The panels (door panes) are clamped between the rubber inserts and additionally secured with spacer sleeves, forming a positive connection.

If the hinges are used with profile systems with 6, 8 or 10 mm slots, T-nuts GN 938.1 are available as mounting accessories. These make it easy to align the hinges and protect them from twisting.

The covers are supplied loose. They are slid on sideways after assembly and lock into place automatically.

Specification

Body
Zinc die-castZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Pin
Stainless steel AISI 303


Shim washers
Stainless steel AISI 316L


Clamping screws
Stainless steel AISI 304


Spacer sleeves
Plastic
Technopolymer (Polyamide PA)


Rubber inserts
Elastomer (TPE)


RoHS

Accessory

T-Nuts GN 938.1

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 938 Zinc Die-Cast Hinges, for Panels (Door Panes) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2s
Nominal size

Clamping range
in mm
d1 -0.008d2
Clamping screw
d3
For screw
h1h2h3A/F
3.622.360.164...80.512M 6M 60.370.370.67T30
4.803.540.318...120.630M 8M 80.530.530.98T45

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Nominal size s
Finish
SR
SW

Assembly Instructions

MD938_MT-48954-0

Selected Part

Total US Dollars (net)
$56.77
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$56.77
2549$52.04
5099$47.31
≥ 100$42.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 938-ZD-92-60-4-SWGN 938-ZD-92-60-4-SRGN 938-ZD-122-90-8-SWGN 938-ZD-122-90-8-SR

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.