GN 852.1 Latch Type Toggle Clamps Steel, Heavy Duty Type

Photo

GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T3S - Weldable, with U-bolt latch, with catch
Type: T3S - Weldable, with U-bolt latch, with catch
GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T3S - Weldable, with U-bolt latch, with catch GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T - With mounting holes, without U-bolt latch, with catch GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T3 - With mounting holes, with U-bolt latch, with catch GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: TS - Weldable, without U-bolt latch, with catch

Product description

Information

The U-bolt latch of latch type toggle clamps GN 852.1 is adjustable within the adjusting range.

Once in the clamping position, the latch bolt is perpendicular to the clamping arm and to the mounting base of the toggle clamp.

In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Specification

Base / clamping lever
Steel C22

  • Forged
  • Blackened finish

Catch
Steel sheet metal, blackened finish


U-bolt latch / bearing pin
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


RoHS

Technical drawing

3D
Hide technical drawing
GN 852.1 Steel Latch Type Toggle Clamps, Heavy Duty Type sketch

Part Options / Table

Type

TWith mounting holes, without U-bolt latch, with catch
T3With mounting holes, with U-bolt latch, with catch
TSWeldable, without U-bolt latch, with catch
T3SWeldable, with U-bolt latch, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
a1a2b1b2b3b4b5b6b7d1d2d3
14002698 lbf (12000 N)0.591.142.402.401.811.022.521.651.02M 100.331.28
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh1h2l1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
14002.520.946.731.651.500.571.260.490.674.290.311.970.87

Build & Price

3D Product Configurator
Size
Type




Selected Part

Total US Dollars (net)
$64.71
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$64.71
5099$59.32
100249$53.93
≥ 250$48.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.244 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.