EN 636 Seven-Lobed Knobs Technopolymer Plastic, with Tapped or Plain Bore Insert, Ergostyle®

ELESA original design
code: ELK. / ELK-FP
Type: E - With tapped blind bore
Color: DSG - Black-gray, RAL 7021, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

The operator's palm rests on the slightly concave front surface of the seven-lobed knobs EN 636, while the fingers are offered a natural ergonomic position inside the rear lobes of the knob. In this position, the operator can apply maximum torque with minimum force.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Seven-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, matte finish,
    similar to RAL 7021

Color of the upper part
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


Lobed knob upper part is ultrasonically welded to lower part


Tapped insert
Type B / C: Steel, blackened finish
Type E: Brass


RoHS

On request

Special inch and metric size plain through bores

Hide technical drawing
EN 636 Technopolymer Plastic Seven-Lobed Knobs, with Tapped or Plain Bore Insert, Ergostyle® sketch

Part Options / Table

Type

EWith tapped blind bore
CWith plain blind bore, tol. H9
BWith plain through bore, tol H7
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E
d3 H9
Blind bore
Type C
d4 H7
Through bore
Type B
d5d6d7h1h2Length lt1
min.
t2
min.
2.205/16 x 18B 5/16-0.870.911.041.140.430.870.510.55
2.763/8 x 16B 3/8-1.021.101.281.380.511.060.670.83
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E
d3 H9
Blind bore
Type C
d4 H7
Through bore
Type B
d5d6d7h1h2Length lt1
min.
t2
min.
1.77M 6M 8-B 8---0.831.020.39-0.470.55
2.20M 8M 10M 12B 8B 100.870.911.041.140.430.870.510.55
2.76M 10M 12M 16B 10B 121.021.101.281.380.511.060.670.83

Build & Price

Handle diameter d1
Thread d2

Inch


Metric


Bore d3

Inch


Metric


Bore d4
Type



Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Handle diameter d1
Thread d2

Inch


Metric


Bore d3

Inch


Metric


Bore d4
Type



Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$10.24
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$10.24
10249US$9.87
250499US$9.31
≥ 500US$8.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.