AN 120 Bipod Support Bases With Round Connection Joint

Photo

AN 120 Bipod Support Bases With Round Connection Joint

Product description

Information

AN 120 Bipod Support Bases with Round Connection Joint are normally used with aluminum, plated steel or stainless steel tubing and either side mounting brackets AN 200 or AN 205, or support bases AN 300 or AN 305. The additional round support allows two of these units to be connected to provide added strength and stability.
A variety of leveling feet or casters that can be used with these bipod support bases are found in Section 3.4 and Section 3.10.

Specification

Support base

  • Black
  • Reinforced polyamide plastic

Threaded bushings for leveling feet

  • Brass, nickel-plated

Fasteners

  • Stainless steel AISI 304

RoHS

Technical drawing

3D
Hide technical drawing
AN 120 Bipod Support Bases With Round Connection Joint sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Tubing O.D.
DF*
Pipe Size (inch)
FM
N (Newton)
FD
N (Newton)
FT
N (Newton)
1.901 1/2"2923 lbf (13000 N)1012 lbf (4500 N)1798 lbf (8000 N)
2.00
2923 lbf (13000 N)1012 lbf (4500 N)1911 lbf (8500 N)
2.372"2923 lbf (13000 N)1012 lbf (4500 N)2023 lbf (9000 N)

Build & Price

3D Product Configurator
DF

Selected Part

Total US Dollars (net)
$55.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$55.16
1024$50.57
2549$45.97
≥ 50$41.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.527 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.