Part Options / Table
Show / Hide columns
Part Number | DF1
Tubing O.D. | DF1*
Pipe Size (inch) | DF2
Tubing O.D. | DF2*
Pipe Size (inch) | FT
N (Newton) | FD
N (Newton) |
|
|
|
|
|
|
|
A8330045 | 1.67 | 1 1/4" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
A8330046 | 1.67 | 1 1/4" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
A8330047 | 1.90 | 1 1/2" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
A8330048 | 1.90 | 1 1/2" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
A8330049 | 2.37 | 2" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
A8330050 | 2.37 | 2" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
Filter combination produces no result.
Show / Hide columns
Metric
DF1
Tubing O.D. | DF1*
Pipe Size (inch) | DF2
Tubing O.D. | DF2*
Pipe Size (inch) | FT
N (Newton) | FD
N (Newton) |
|
|
|
|
|
|
1.67 | 1 1/4" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
1.67 | 1 1/4" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
1.90 | 1 1/2" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
1.90 | 1 1/2" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
2.37 | 2" | 1.26 |
| 787 lbf (3500 N) | 450 lbf (2000 N) |
2.37 | 2" | 1.67 | 1 1/4" | 787 lbf (3500 N) | 450 lbf (2000 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$23.29
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 9 | $23.29 |
10 | 24 | $21.35 |
25 | 49 | $19.41 |
≥ 50 | | $17.46 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.749 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.