Part Options / Table
Show / Hide columns
Part Number | DF
Bore Dimension | LA
Slot Dimension | FT
N(Newtons) | FM
N(Newtons) |
|
|
|
|
|
A8115065 | B 12.5 | D 9 | 585 lbf (2600 N) | 1686 lbf (7500 N) |
A8115066 | B 14.5 | D 9 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
A8115067 | B 16.5 | D 9 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
A8115068 | B 12.5 | D 10.5 | 585 lbf (2600 N) | 1686 lbf (7500 N) |
A8115069 | B 14.5 | D 10.5 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
A8115070 | B 16.5 | D 10.5 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
Filter combination produces no result.
Show / Hide columns
Metric
DF
Bore Dimension | LA
Slot Dimension | FT
N(Newtons) | FM
N(Newtons) |
|
|
|
|
B 12.5 | D 9 | 585 lbf (2600 N) | 1686 lbf (7500 N) |
B 14.5 | D 9 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
B 16.5 | D 9 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
B 12.5 | D 10.5 | 585 lbf (2600 N) | 1686 lbf (7500 N) |
B 14.5 | D 10.5 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
B 16.5 | D 10.5 | 787 lbf (3500 N) | 1686 lbf (7500 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$18.43
In Stock: 57
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 9 | $18.43 |
10 | 24 | $16.89 |
25 | 49 | $15.36 |
≥ 50 | | $13.82 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.661 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads