Part Options / Table
Type
1 | With positioning lip |
2 | Without postioning lip |
Show / Hide columns
Part Number | DF
Bore Dimension | LA
Slot Dimension | FT
N(Newtons) | FM
N(Newtons) |
|
|
|
|
|
A8110263 | B 12.5 | D 9 | 450 lbf (2000 N) | 899 lbf (4000 N) |
A8110272 | B 12.5 | D 9 | 450 lbf (2000 N) | 899 lbf (4000 N) |
A8110264 | B 14.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110273 | B 14.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110265 | B 16.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110274 | B 16.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110268 | B 12.5 | D 10.5 | 450 lbf (2000 N) | 899 lbf (4000 N) |
A8110276 | B 12.5 | D 10.5 | 450 lbf (2000 N) | 899 lbf (4000 N) |
A8110269 | B 14.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110277 | B 14.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110270 | B 16.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
A8110278 | B 16.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
Filter combination produces no result.
Show / Hide columns
Metric
DF
Bore Dimension | LA
Slot Dimension | FT
N(Newtons) | FM
N(Newtons) |
|
|
|
|
B 12.5 | D 9 | 450 lbf (2000 N) | 899 lbf (4000 N) |
B 14.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
B 16.5 | D 9 | 674 lbf (3000 N) | 899 lbf (4000 N) |
B 12.5 | D 10.5 | 450 lbf (2000 N) | 899 lbf (4000 N) |
B 14.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
B 16.5 | D 10.5 | 674 lbf (3000 N) | 899 lbf (4000 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$10.18
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 9 | $10.18 |
10 | 24 | $9.33 |
25 | 49 | $8.49 |
≥ 50 | | $7.64 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads