Part Options / Table
Show / Hide columns
Metric
d1
Shaft Dia. | l1 | Required
Wrench Size |
|
|
|
0.47 | 4.09 | M10 |
0.55 | 4.09 | M12 |
0.59 | 4.09 | M12 |
0.63 | 4.09 | M14 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$10.06
In Stock: 49
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 9 | $10.06 |
10 | 24 | $9.22 |
25 | 49 | $8.39 |
≥ 50 | | $7.55 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads