DIN 582 Lifting Eye Nuts Steel

Photo

DIN 582 Steel Lifting Eye Nuts

Product description

Information

The following guidelines for lifting eye nuts DIN 582 must be observed in addition to the maximum load values given in the table:

The eye nut must be fully screwed in, achieving firm contact between the two mating faces.

The counter thread must be of an equal length and the base material of an equal strength to that of the nut.

The operating instruction contains further guidelines and is included with every eye nut (see also at www.jwwinco.com/service).

Specification

SteelST C15E

  • Drop-forged
  • Annealed
  • Contact face machined
  • Zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
DIN 582 Steel Lifting Eye Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2d3d4ehkmF1 max.F2 max.F3 max.
M 80.791.420.790.331.420.310.39315 lbf (1400 N)225 lbf (1000 N)157 lbf (700 N)
M 100.981.770.980.391.770.390.47517 lbf (2300 N)382 lbf (1700 N)259 lbf (1150 N)
M 121.182.131.180.432.090.470.55764 lbf (3400 N)540 lbf (2400 N)382 lbf (1700 N)
M 161.382.481.380.512.440.550.631574 lbf (7000 N)1124 lbf (5000 N)787 lbf (3500 N)
M 201.572.831.570.632.800.630.752698 lbf (12000 N)1933 lbf (8600 N)1349 lbf (6000 N)
M 241.973.541.970.793.540.790.944047 lbf (18000 N)2900 lbf (12900 N)2023 lbf (9000 N)
M 302.564.252.360.984.290.941.107194 lbf (32000 N)5171 lbf (23000 N)3597 lbf (16000 N)
M 362.954.962.761.185.041.101.2610341 lbf (46000 N)7419 lbf (33000 N)5171 lbf (23000 N)

Build & Price

3D Product Configurator
Thread d1
Material

Selected Part

Total US Dollars (net)
$2.86
In Stock: 185
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.86
100249$2.62
250499$2.39
≥ 500$2.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.099 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.