DIN 6311 Thrust Pads Steel, for Grub Screws DIN 6332 or Tommy Screws DIN 6304 / DIN 6306

Photo

DIN 6311 Steel Thrust Pads, for Grub Screws DIN 6332 or Tommy Screws DIN 6304 / DIN 6306

Product description

Information

Thrust pads DIN 6311 are used with grub screws DIN 6332 and tommy screws DIN 6304 or DIN 6306. Due to the pivoting connection between the thrust pin and thrust pad, they adapt to clamping surfaces that are uneven or not perpendicular to the screw axis, and at the same time prevent transmission of the rotational movement of the screw to the clamping surface during clamping.

Assembly is made easier if the thrust pin is positioned at an angle against the closed side of the snap ring and then pressed it in, see assembly instruction.

Specification

Body
Steel

  • Case-hardened
  • Blackened finish

Snap ring
Spring steel wire


RoHS

Accessory

Grub Screws DIN 6332 (Blackened Steel)
Grub Screws DIN 6332 (Zinc Plated Steel)
Tommy Screws DIN 6304
Tommy Screws DIN 6306

Technical drawing

3D
Hide technical drawing
DIN 6311 Steel Thrust Pads, for Grub Screws DIN 6332 or Tommy Screws DIN 6304 / DIN 6306 sketch

Part Options / Table

Type

SWith snap ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H12d3e ≈h1h2Suitable for
grub screw DIN 6332
0.470.180.390.080.280.10M 6-
0.630.240.470.120.350.16M 8-
0.790.320.590.140.430.20M 10M 12
0.980.320.710.180.510.24M 10M 12
1.260.480.870.210.590.28M 16-
1.570.611.100.220.630.35M 20-

Build & Price

3D Product Configurator
Outer diameter d1
Type

Selected Part

Total US Dollars (net)
$2.54
In Stock: 371
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$2.54
250499$2.33
500999$2.12
≥ 1000$1.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 6311-12-SDIN 6311-16-SDIN 6311-20-SDIN 6311-25-SDIN 6311-32-SDIN 6311-40-S

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.