DIN 6319 Spherical Washers Steel, Seat or Dished Type

Photo

DIN 6319 Steel Spherical Washers, Seat or Dished Type Type: C - Spherical seat washer
Type: C - Spherical seat washer
DIN 6319 Steel Spherical Washers, Seat or Dished Type Type: C - Spherical seat washer DIN 6319 Steel Spherical Washers, Seat or Dished Type Type: D - Dished washer with d<sub>3</sub> = d<sub>2</sub> DIN 6319 Steel Spherical Washers, Seat or Dished Type Type: G - Dished washer with d<sub>4</sub> &gt; d<sub>2</sub> (enlarged outside diameter)

Product description

Information

Spherical washers DIN 6319 are used for clamping on non-parallel surfaces.

Type G dished washers with enlarged outer diameter are mainly used on elongated holes.

When utilizing DIN 6330 type B fixture nuts with spherical end, use either the type D or type G spherical dished washers. The type C spherical seat washer is not required.

Specification

Type C / D
Steel

  • Case-hardened (all round depth 0.2 to 0.4 mm)
  • Hardness (550 + 100) HV 10

Type G
Heat-treated steel

  • Tempered
  • Hardness (350 + 80) HV 30

RoHS

On request

Unhardened spherical washers

Technical drawing

3D
Hide technical drawing
DIN 6319 Steel Spherical Washers, Seat or Dished Type sketch

Part Options / Table

Type

CSpherical seat washer
DDished washer with d3 = d2
GDished washer with d4 > d2 (enlarged outside diameter)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.012
Type C
d1 
Type D
Type G
d2d3d4d5d6
Screw
h1h2h3h4h5 ≈h6 ≈rMax. transferable
static bolt force
0.250.280.470.470.670.43M 60.030.090.110.160.170.210.352023 lbf (9 kN)
0.330.380.670.670.940.57M 80.020.130.140.200.220.280.473822 lbf (17 kN)
0.410.470.830.831.180.73M 100.030.160.170.200.260.290.595845 lbf (26 kN)
0.510.560.940.941.420.79M 120.040.180.200.240.310.350.678543 lbf (38 kN)
0.590.651.101.101.570.98M 140.050.200.220.240.330.370.8711915 lbf (53 kN)
0.670.751.181.181.731.02M 160.050.210.240.280.380.410.8716411 lbf (73 kN)
0.830.911.421.421.971.22M 200.080.250.300.310.460.481.0626303 lbf (117 kN)
0.981.101.731.732.361.46M 240.090.320.370.390.600.621.2637768 lbf (168 kN)
1.221.382.202.202.681.93M 300.140.440.470.470.760.781.6160474 lbf (269 kN)
1.461.652.682.68-2.36M 360.180.550.59-0.93-1.9788575 lbf (394 kN)
1.691.933.073.07-2.76M 420.260.670.71-1.14-2.28121846 lbf (542 kN)
1.972.203.623.62-3.23M 480.310.830.87-1.40-2.64160514 lbf (714 kN)

Build & Price

3D Product Configurator
Inner diameter d1 (Type C)
Inner diameter d1 (Type D / G)
Type



Selected Part

Total US Dollars (net)
$0.44
In Stock: 647
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.44
100249$0.40
250499$0.37
≥ 500$0.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.