DIN 71752 Clevis Fork Heads Steel

Photo

DIN 71752 Metric Size, Steel Clevis Fork Heads

Product description

Information

Clevis fork heads DIN 71752 are mainly used with pneumatic or hydraulic cylinders.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated finish

RoHS

On request

Clevis fork heads in accordance with DIN 71752 with d1 = 25, 30, 35, 42 and 50 mm

Technical drawing

3D
Hide technical drawing
DIN 71752 Metric Size, Steel Clevis Fork Heads sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1  +0.002/-0.004
Bore
l1
Short / Long
d2
Right hand thread

Left hand thread

Fine thread
abd3l2
Short

Long
l3
Short

Long
l4
0.1570.310.63M 4--0.310.160.310.630.940.831.140.24
0.1970.390.79M 5M 5L-0.390.200.350.791.181.021.420.30
0.2360.470.94M 6M 6L-0.470.240.390.941.421.221.690.35
0.3150.631.26M 8M 8L-0.630.310.551.261.891.652.280.47
0.3150.631.26--M 8F = M 8x10.630.310.551.261.891.652.280.47
0.3940.791.57M 10M 10L-0.790.390.711.572.362.052.830.59
0.3940.791.57--M 10F = M 10x1,250.790.390.711.572.362.052.830.59
0.4720.941.89M 12M 12L-0.940.470.791.892.832.443.390.71
0.4720.941.89--M 12F = M 12x1,250.940.470.791.892.832.443.390.71
0.5511.102.20M 14M 14L-1.100.550.942.203.352.833.980.89
0.5511.102.20--M 14F = M 14x1,51.100.550.942.203.352.833.980.89
0.6301.262.52M 16M 16L-1.260.631.022.523.783.274.530.94
0.6301.262.52--M 16F = M 16x1,51.260.631.022.523.783.274.530.94
0.7871.57-M 20M 20L-1.570.791.343.15-4.13-1.18

Build & Price

3D Product Configurator
Bore d1
Length l1
Thread d2
Left hand thread d2
Fine thread d2

Selected Part

Total US Dollars (net)
$1.79
In Stock: 134
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.79
5099$1.64
100249$1.49
≥ 250$1.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.