DIN 71802 Threaded Ball Joint Linkages Steel, with Threaded Stud

Photo

DIN 71802 Steel Threaded Ball Joint Linkages, with Threaded Stud Type: C - With threaded stud, without safety catch
Type: C - With threaded stud, without safety catch
DIN 71802 Steel Threaded Ball Joint Linkages, with Threaded Stud Type: C - With threaded stud, without safety catch DIN 71802 Steel Threaded Ball Joint Linkages, with Threaded Stud Type: CS - With threaded stud, with safety catch

Product description

Information

Threaded ball joint linkages DIN 71802 consist of a ball socket DIN 71805 and a ball stud DIN 71803.

The swivel angle for the type with safety catch (types CS) is 15°, without safety catch (types C) it is 18°.

During assembly, the ball socket is pushed over the snap ring, which acts as a retainer. If the retaining force (see also pull-off force in the table above) is not sufficient, the connection of ball socket / ball stud can be secured by the safety catch, which can easily be fitted.

To protect the threaded ball joint linkages against contamination, GN 710 dust caps can be used.

The hex nut is part of the threaded ball joint linkages with threaded stud.

Specification

  • Housing and threaded stud
    Steel
    • Property class 5
    • Zinc plated, colorless passivated finish

  • Ball
    Steel
    • Hardened
    • Ball socket lubricated

RoHS

Accessory

Dust Caps GN 710

On request

  • Reduced resistance (ball socket with play)
  • Ball studs DIN 71803
  • Ball sockets DIN 71805
  • Ball joints
    (ball socket and ball stud in one axis)

Technical drawing

3D
Hide technical drawing
DIN 71802 Steel Threaded Ball Joint Linkages, with Threaded Stud sketch

Part Options / Table

Type

CWith threaded stud, without safety catch
CSWith threaded stud, with safety catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1  +0.002/-0.002d2
Right hand thread

Left hand thread
d3d5d6l1l3l4t
min.
A/F
in mm
Min.
pull-off force
0.315M 5M 5LM 50.310.500.390.330.870.4176.74 lbf (30 N)
0.394M 6M 6LM 60.390.580.490.410.980.4588.99 lbf (40 N)
0.512M 8M 8LM 80.510.760.650.471.180.551113.49 lbf (60 N)
0.630M 10M 10LM 100.630.940.790.591.380.611317.98 lbf (80 N)
0.630M 12M 12LM 120.630.940.790.591.380.611317.98 lbf (80 N)
0.748M 14FM 14FLM 14 x 1.50.871.181.100.771.770.851622.48 lbf (100 N)

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Left hand thread d2
Type


Selected Part

Total US Dollars (net)
$3.01
In Stock: 14
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.01
5099$2.76
100249$2.51
≥ 250$2.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 71802-8-M5-CDIN 71802-8-M5-CSDIN 71802-8-M5L-CDIN 71802-8-M5L-CSDIN 71802-10-M6-CDIN 71802-10-M6-CSDIN 71802-10-M6L-CDIN 71802-10-M6L-CSDIN 71802-13-M8-CDIN 71802-13-M8-CSDIN 71802-13-M8L-CDIN 71802-13-M8L-CSDIN 71802-16-M10-CDIN 71802-16-M10-CSDIN 71802-16-M10L-CDIN 71802-16-M10L-CSDIN 71802-16-M12-CDIN 71802-16-M12-CSDIN 71802-16-M12L-CDIN 71802-16-M12L-CSDIN 71802-19-M14F-CDIN 71802-19-M14F-CSDIN 71802-19-M14FL-CDIN 71802-19-M14FL-CS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.