EN 115.5 Disassembly Tool Stainless Steel, for EN 115.5 Cam Latches

Photo

EN 115.5 Stainless Steel Disassembly Tool, for EN 115.5 Cam Latches
ELESA original design
code: CQT.FM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

EN 115.5 disassembly tool is used to remove / disassemble EN 115.5 cam latches.

Specification

Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
EN 115.5 Stainless Steel Disassembly Tool, for EN 115.5 Cam Latches sketch

Part Options / Table

Type

DBDismantling sheet metal plate

Build & Price

Type

Selected Part

Total US Dollars (net)
$26.05
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$26.05
10249$25.10
250499$23.68
≥ 500$21.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.154 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.