EN 158 Hinges Technopolymer Plastic

Photo

EN 158 Technopolymer Plastic Hinge Type: A - 2x2 tapped inserts
ELESA original design
code: CFJ.
Type: A - 2x2 tapped inserts
EN 158 Technopolymer Plastic Hinge Type: A - 2x2 tapped inserts EN 158 Technopolymer Plastic Hinge Type: B - 2x2 bores for hex head screws EN 158 Technopolymer Plastic Hinge Type: C - 2x2 threaded studs

Product description

Information

EN 158 hinges have a special feature that they cannot be dismantled from the outside. The assembly is only possible from the inside.

The pin is not accessible since it is fully integrated in the plastic material.

This configuration meets ultimate safety and security standards.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin
Stainless steel AISI 303


Tapped inserts
Brass, nickel plated


Threaded studs
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 158 Technopolymer Plastic Hinge sketch

Part Options / Table

Type

A2x2 tapped inserts
C2x2 threaded studs
B2x2 bores for hex head screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 d1
Thread
d2h1h2l3l4m1 ±0.01m2 ±0.01A/F
in mm
t1t2
2.761.97M 60.240.770.390.670.931.811.18100.310.24

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Selected Part

Total US Dollars (net)
$16.34
In Stock: 80
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$16.34
10249$15.74
250499$14.85
≥ 500$13.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.131 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.