EN 239.3 Hinges without Switch Technopolymer Plastic, to Accompany EN 239.4 Hinges with Integrated Switch

Photo

EN 239.3 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.4 Hinges with Integrated Switch
ELESA original design
code: CFM.
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

EN 239.3 hinges without switch are designed to be used in conjunction with EN 239.4 hinges with integrated switch, in applications with larger doors or gates where several hinges are required.

Specification

Body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 239.3 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.4 Hinges with Integrated Switch sketch

Part Options / Table

Identification

SHBores for countersunk screw, without switch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2h2h4m1m2
2.762.360.300.571.771.34

Build & Price

3D Product Configurator
Width l1
Length l2
Identification

Mechanical Features

Maximal load

Information without safety factor



Load
direction

GN 239.4 Skizze 1 GN 239.4 Skizze 2 GN 239.4  Skizze 3

F max.

472.10 lbf (2100 N)

629.47 lbf (2800 N)

292.25 lbf (1300 N)

Assembly

Types SH with countersunk for countersunk screws e.g. DIN 7991

GN 239.4 Skizze 4

Recommended torque

5 Nm (Screws M6)

Selected Part

Total US Dollars (net)
$14.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$14.81
424$14.27
2549$13.47
≥ 50$12.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.146 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 239.3-70-60-SH

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.