EN 528 Cabinet U-Handles Plastic, with Counterbored Mounting Holes

Photo

EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic, polyamide
Color: SW - Black, RAL 9005, matte finish
Original design code:
M.443-CH / M.443N-CH
M.443 AE-V0 / M.443-ESD
Material: PA - Plastic, polyamide
Color: SW - Black, RAL 9005, matte finish
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic, polyamide
Color: SW - Black, RAL 9005, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: ESD - Plastic
Color: SW - Black, RAL 9005, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic, polyamide
Color: GR - Gray, RAL 7031, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic, polyamide
Color: OR - Orange, RAL 2004, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic, polyamide
Color: RT - Red, RAL 3000, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PP - Plastic
Color: SW - Black, RAL 9005, matte finish EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: SV - Plastic, self-extinguishing
Color: SW - Black, RAL 9005, matte finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products

Product description

Information

Cabinet U-handles EN 528 are assembled to drawers / doors from the outside using cap screws.

Cabinet U- handles, type PP (Polypropylene) are, however, less viable from a mechanical and thermal standpoint, but price wise they are more economical and are quite adequate for many applications.

Cabinet U-handles, type SV are made of a UL 94 V-0 plastic material which is self-extinguishing. The classification to UL 94 V-0 (Underwriters Laboratories) covers the properties and durability against fire. According to their tests a plastic test piece of a defined shape and dimension is set on fire in a vertical position whereby the flame on a scale from V – 0 has to extinguish itself within 10 seconds without leaving any burning droplets.

Cabinet U-handles, type ESD are made from a conductive plastic material which prevents electrostatic loading. The imprint "ESD" on the surface of the handle defines the special antistatic properties according to IEC 61340-5-1.

Specification

Body
Plastic, polyamidePA, Polyamide (PA)
Glass fiber reinforced
Temperature resistant up to 302 °F (150 °C)
Color

  • Black, RAL 9005, matte finishSWSW
  • Orange, RAL 2004, matte finishOROR
  • Gray, RAL 7031, matte finishGRGR
  • Red, RAL 3000, matte finishRTRT

*Body
PlasticPP, Polypropylene (PP)
Glass fiber reinforced
Temperature resistant up to 212 °F (100 °C)
Black, RAL 9005, matte finishSWSW


*Body
Plastic, self-extinguishingSV, Polyamide (PA)
Glass fiber reinforced
Temperature resistant up to 302 °F (150 °C)
Black, RAL 9005, matte finishSWSW


*Body
PlasticESD, Polyamide (PA)
Antistatic
Glass fiber reinforced
Temperature resistant up to 302 °F (150 °C)
Black, RAL 9005, matte finishSWSW


RoHS

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1Material / Color
PA

PP

SV

ESD
bd2h1h2l2l3st
3.70 -0.040.26SWORGRRTSWSWSW0.830.411.500.244.292.910.240.28
4.61 ± 0.040.26SW---SWSW-1.020.411.610.355.393.660.280.24
4.61 ± 0.040.33SWORGRRTSWSWSW1.020.531.610.265.393.660.280.33
4.80 ± 0.040.33SW---SW--1.020.531.610.265.593.940.280.33
5.20 ± 0.040.33SWORGRRTSWSW-1.060.531.770.305.914.250.280.33
5.51 ± 0.040.33SWORGR-SW--1.060.531.810.306.304.450.280.33
6.30 ± 0.040.33SWGROR-SW--1.100.531.970.307.055.200.300.33
7.05 ± 0.040.33SWORGRRTSWSW-1.100.531.970.337.725.940.300.33
9.25 ± 0.040.41SWORGR-SW--1.180.652.130.3710.247.910.330.41

Build & Price

3D Product Configurator
Material




Length l1
Bore d1
Color
GR
OR
RT
SW

Selected Part

Total US Dollars (net)
$3.44
In Stock: 899
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.44
10249$3.32
250499$3.13
≥ 500$2.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.054 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 528-PA-94-6,5-SWEN 528-PP-94-6,5-SWEN 528-SV-94-6,5-SWEN 528-ESD-94-6,5-SWEN 528-PA-94-6,5-OREN 528-PA-94-6,5-GREN 528-PA-94-6,5-RTEN 528-PA-117-6,5-SWEN 528-PP-117-6,5-SWEN 528-SV-117-6,5-SWEN 528-PA-117-8,5-SWEN 528-PP-117-8,5-SWEN 528-SV-117-8,5-SWEN 528-ESD-117-8,5-SWEN 528-PA-117-8,5-OREN 528-PA-117-8,5-GREN 528-PA-117-8,5-RTEN 528-PA-122-8,5-SWEN 528-PP-122-8,5-SWEN 528-PA-132-8,5-SWEN 528-PP-132-8,5-SWEN 528-SV-132-8,5-SWEN 528-PA-132-8,5-OREN 528-PA-132-8,5-GREN 528-PA-132-8,5-RTEN 528-PA-140-8,5-SWEN 528-PP-140-8,5-SWEN 528-PA-140-8,5-OREN 528-PA-140-8,5-GREN 528-PA-160-8,5-SWEN 528-PP-160-8,5-SWEN 528-PA-160-8,5-OREN 528-PA-160-8,5-GREN 528-PA-179-8,5-SWEN 528-PP-179-8,5-SWEN 528-SV-179-8,5-SWEN 528-PA-179-8,5-OREN 528-PA-179-8,5-GREN 528-PA-179-8,5-RTEN 528-PA-235-10,5-SWEN 528-PP-235-10,5-SWEN 528-PA-235-10,5-OREN 528-PA-235-10,5-GR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.