EN 5333 Five-Lobed Knobs Phenolic Plastic, with Square Through Hole

Photo

EN 5333 Phenolic Plastic Five-Lobed Knobs, with Square Through Hole
ELESA original design
code:VCR.192

Product description

Information

EN 5333 five-lobed knobs meet highest quality requirements. Due to a special manufacturing process a mold parting line is eliminated.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Square bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 5333 Phenolic Plastic Five-Lobed Knobs, with Square Through Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1+0.001
Square
d2d3h1h2t
1.57V 6-0.550.830.590.390.16
1.97V 6V 70.550.940.710.390.20
2.36V 6V 70.631.140.790.390.16
2.76V 7V 80.711.380.870.550.20
3.35V 8V 90.711.770.980.550.31
3.94V 10-0.712.241.100.550.24

Build & Price

3D Product Configurator
Handle diameter d1
Square s

Selected Part

Total US Dollars (net)
$11.30
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.30
10249$10.89
250499$10.28
≥ 500$9.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.