EN 5337 Solid Five-Lobed Knobs Phenolic Plastic, with Brass Blind or Through Tapped Insert

Photo

EN 5337 Phenolic Plastic Solid Five-Lobed Knobs, with Brass Blind or Through Tapped Insert Type: E - With tapped blind bore
ELESA original design
code: VC.192-B / VC.254
Type: E - With tapped blind bore
EN 5337 Phenolic Plastic Solid Five-Lobed Knobs, with Brass Blind or Through Tapped Insert Type: E - With tapped blind bore EN 5337 Phenolic Plastic Solid Five-Lobed Knobs, with Brass Blind or Through Tapped Insert Type: D - With tapped through bore

Product description

Information

Five-lobed knobs EN 5337, which offer the fingers a secure grip, are solid, so that there are no cavities where unhealthy residues may be deposited.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 203 °F (110 °C)
  • Black, shiny finish

Tapped insert

  • Brass
  • Steel (inch threads with d1 = 2.36"-3.35")

RoHS

On request

Plain blind bore

Technical drawing

3D
Hide technical drawing
EN 5337 Phenolic Plastic Solid Five-Lobed Knobs, with Brass Blind or Through Tapped Insert sketch

Part Options / Table

Type

EWith tapped blind bore
DWith tapped through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Type E

Type D
d3d4h1 +0.04h2 +0.04h3t1
min.
t2
1.261/4 x 20---0.750.910.43-0.47-
1.571/4 x 205/16 x 18--0.831.060.47-0.51-
1.975/16 x 183/8 x 16--0.981.300.55-0.67-
2.363/8 x 16*1/2 x 13*--1.061.460.67-0.79-
2.761/2 x 13*---1.181.730.79-0.79-
3.355/8 x 11*---1.382.131.18-0.87-
*These sizes have a steel tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Type E

Type D
d3d4h1 +0.04h2 +0.04h3t1
min.
t2
1.26M 6---0.750.910.43-0.47-
1.57M 6M 8M 80.550.831.060.470.060.510.71
1.97M 8M 10M 100.630.981.300.550.060.670.87
2.36M 10M 12M 120.671.061.460.670.060.791.02
2.76M 12-M 120.671.181.730.790.060.791.02
3.35M 16-M 160.941.382.131.180.080.871.38

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2 (Type E)

Inch


Metric


Thread d2 (Type D)
Type


Selected Part

Total US Dollars (net)
$6.08
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.08
10249$5.86
250499$5.53
≥ 500$4.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.047 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.