EN 5337.5 Solid Five-Lobed Knobs Phenolic Plastic, with Stainless Steel Threaded stud

Photo

EN 5337.5 Phenolic Plastic Solid Five-Lobed Knobs, with Stainless Steel Threaded stud
ELESA original design
code: VC.192-SST-p
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Five-lobed knobs EN 5337.5, which offer the fingers a secure grip, are solid, so that there are no cavities where unhealthy residues may be deposited.

The stainless steel insert makes this knob suitable for use on medical machines, equipment for the food and pharmaceutical industry, and wherever hygienic, climatic and environmental factors or laws require the use of corrosion resistant materials.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 203 °F (110 °C)
  • Black, shiny finish

Threaded stud
Stainless steel AISI 303


RoHS

On request

Special shorter than listed stud lengths and various stud tips

Technical drawing

3D
Hide technical drawing
EN 5337.5 Phenolic Plastic Solid Five-Lobed Knobs, with Stainless Steel Threaded stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1 +0.04h2 +0.04
1.261/4 x 200.500.751.00-0.750.910.43
1.575/16 x 180.751.001.25-0.831.060.47
1.973/8 x 161.001.251.502.000.981.300.55
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1 +0.04h2 +0.04
1.26M 60.390.630.791.38-0.750.910.43
1.57M 80.790.981.181.381.770.831.060.47
1.97M 100.791.181.571.97-0.981.300.55
2.36M 121.181.571.97--1.061.460.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l

Selected Part

Total US Dollars (net)
$12.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$12.13
10249$11.69
250499$11.03
≥ 500$9.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.047 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.