EN 5337.7 Five-Lobed Knobs Technopolymer Plastic, with Stainless Steel Tapped Blind Bore Insert

Photo

EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DOR - Orange, RAL 2004, matte finish
ELESA original design VCT.SST
Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DRT - Red, RAL 3000, matte finish EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)
Color of the cover cap: DSW - Black, RAL 9005, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

These EN 5337.7 knobs are characterized by their 5 lobes and recessed grips. They not only give them an attractive design, but their shape also allows a high torque to be achieved.

Specification

Five-lobed knob
Plastic
Technopolymer (Polypropylene PP)

  • Reinforced, shock-resistant
  • Temperature resistant up to 194 °F (90 °C)
  • Black, matte finish

Insert
Stainless steel AISI 303


Color of the cover cap
Black, RAL 9005, matte finishDSWDSW
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert sketch

Part Options / Table

Type

EWith cover cap (tapped blind bore)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d4d5h1h2t
0.98*M 4-0.510.310.750.310.39
1.26M 5M 60.590.390.910.390.47
1.57M 6M 80.670.511.060.470.71
1.97M 8M 100.750.591.260.550.79
2.48M 10M 120.870.751.460.631.02
2.91M 12-1.020.671.710.871.02
3.31M 16-1.100.671.730.830.98
*Only available with black cover cap

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part

Total US Dollars (net)
$5.75
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.75
10249$5.54
250499$5.23
≥ 500$4.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.