EN 5337.8 Keys for Safety Five-Lobed Knobs Plastic

Photo

EN 5337.8 Plastic Keys for Safety Five-Lobed Knobs Type: CSN - With key, fold-away
ELESA original design
code: CSN / CSF
Type: CSN - With key, fold-away
EN 5337.8 Plastic Keys for Safety Five-Lobed Knobs Type: CSN - With key, fold-away EN 5337.8 Plastic Keys for Safety Five-Lobed Knobs Type: CSF - With key, ball knob

Product description

Information

The protruding part of the key type CSN can be folded so that the releasing and clamping operation is not impeded even with the key in the lock. A blocking mechanism keeps the protruding part of the key in position.

Specification

Key
Plastic, red


Key stem
Stainless steel sheet metal


RoHS

Technical drawing

3D
Hide technical drawing
EN 5337.8 Plastic Keys for Safety Five-Lobed Knobs sketch

Part Options / Table

Build & Price

3D Product Configurator
Type


Function

Funktion Zeichnung GN 5337.8 klemmen/lösen

With the key inserted into the lock (no rotation required), the knob and base hub operate together and can easily be clamped into position or loosened.

Zeichnung Funktion GN 5337.8 klemmen

Without the key inserted into the lock, the knob can easily be clamped clockwise into position. However, loosening the knob (counter-clockwise) without the key in position is not possible, the knob head disengages from the knob base therefore, not allowing the threaded insert to release from the mating threaded shaft.

Selected Part

Total US Dollars (net)
$3.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.53
10249$3.40
250499$3.21
≥ 500$2.88
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.007 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.