EN 539 Fixed Cylindrical Handles Phenolic Plastic, with Threaded Stud

Photo

EN 539 Phenolic Plastic Fixed Cylindrical Handles, with Threaded Stud
ELESA original design
code: I.280 p

Product description

Information

Fixed cylindrical handles EN 539 can equally well be used to replace ball knobs on operating / gear lever handles. In that case the operating end of the lever handle will need to have a tapped hole for mounting the EN 539 fixed cylindrical handle.

The threaded stud is deeply embedded in the handle which greatly increases the strength of the plastic body.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 539 Phenolic Plastic Fixed Cylindrical Handles, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
0.71M 60.591.570.63
0.83M 80.671.970.63
0.91M 100.752.560.63
1.02M 100.833.150.63
1.10M 120.873.540.63
1.22M 120.984.020.63

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$4.19
In Stock: 386
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.19
10249$4.03
250499$3.81
≥ 500$3.42
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.