EN 552 Breather Caps Plastic, with or without Dipstick, with or without Splash Guards

Photo

EN 552 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: A - Without dipstick
ELESA original design
code: SFN. / SFP. / SFP+a
Type: A - Without dipstick
EN 552 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: A - Without dipstick EN 552 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: B - With dipstick

Product description

Information

For function and operational criteria of breather caps EN 552, see description of function.

The dipstick has two flat sides on which the MIN-MAX markings can easily be applied (see GN 109).

*Type B with dipstick is only available for identification no. 0, 1, and 2 in the following metric sizes:
Size 31: all threads
Size 42: only G 3/4 and G1
Size 57: only G 1 1/4 and G 1 1/2

**Inch sizes are only available in type A with identification no. 2 and 4.

Specification

  • Body
    Plastic, polyamide
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 212 °F (100 °C)
    • Upper part (cap)
      Orange, RAL 2004
    • Lower part (screw-in thread)
      Black

  • Seal
    Rubber NBR (Perbunan®)

  • Wire mesh air filter
    • Zinc plated
    • Grade of filtration 50 to 60 µm

  • PU foam air filter (Polyurethane)
    • Grade of filtration 40 µm
    • Temperature resistant up to 212 °F (100 °C)

  • Dipstick
    Steel, phosphate-treated

RoHS

On request

Fluid level markings / special lengths
see GN 109

Technical drawing

3D
Hide technical drawing
EN 552 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards sketch

Part Options / Table

Type

AWithout dipstick
B*With dipstick

Identification no.

0With splash guards, with wire mesh filter
1With splash guards, without filter
2With splash guards, with PU filter
3Without splash guards, without filter
4Without splash guards, with PU filter
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3d4l1l2l3
1.221/4 NPT-0.280.790.391.38-
1.651/4 NPT-0.281.180.391.54-
1.653/8 NPT-0.311.180.591.73-
1.651/2 NPT-0.471.180.671.81-
1.653/4 NPT-0.671.180.711.81-
2.243/4 NPT-0.631.540.711.97-
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3d4l1l2l3
1.22G 1/4--0.311.180.371.167.40
1.22G 3/8M 16 x 1.5M 18 x 1.50.391.180.371.167.40
1.22G 1/2M 20 x 1.5M 22 x 1.50.471.180.371.167.40
1.65G 3/8--0.391.610.451.44-
1.65G 1/2--0.471.610.451.44-
1.65G 3/4--0.711.610.451.447.24
1.65G 1--0.711.610.451.447.24
2.24G 3/4--0.712.200.551.65-
2.24G 1--0.912.200.551.65-
2.24G 1 1/4--1.102.200.631.657.24
2.24G 1 1/2--1.102.200.631.657.24

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2
Type


Identification no.





Description of Function

Zeichnung Funktionsbeschreibung GN 552

EN 552 breather caps are used in fluid containers that must be vented.

If the fluid is moving, e.g. with a running gear in a fluid bath, there is a risk of fluid leakage. With properly arranged splash guards (see graph), these breather caps prevent fluid from leaking without substantially impairing the venting process (pressure compensation).

The splash guards can be left out if their function is not required or if a higher air flow rate is desired (Identification no. 3 and 4).

A filter is used to protect the fluid from external contamination (dust). The filter is located behind the splash guards to prevent it from making contact with the fluid and being saturated by capillary effect.

For a very high air flow rate (the fluid level of the container is changing quickly), Breather Caps EN 663 should be used.

Drawing Air flow rate GN 552 Drawing Air flow rate1 GN 552

Air flow rate [l/min] as a function of pressure difference Δp [mbar] container / outside space
With filter (40 µm): Dash-dotted characteristic
Without filter: Normal characteristic
Version without splash guards
(Identification no. 3 and 4)

Air flow rate [l/min] as a function of pressure difference Δp [mbar] container / outside space
With filter (40 µm): Dash-dotted characteristic
Without filter: Normal characteristic
Version with splash guards
(Identification no. 0, 1 and 2)

GN 109 Fluid Level Markings / Special Lengths (Special Order)

b4580dad-460f-43c8-b017-528941e46ae5

For the series with dipstick shown above, a shortening and / or the attachment of level markings can be ordered with the service GN 109.
The dipstick is shortened to the length l1 and the marking notches are milled at l2 or l3, making them easily visible. The max. length l1 is specified in the respective series. The length specifications l1 to l3 refer to the contact surface without seal, with a tolerance of ±1 mm to be taken into account. For critical applications, the seal must be taken into consideration with a thickness of up to 2 mm, depending on the series.
If required, more than 2 notches may be inserted on request, which are then specified by appropriate details on the position (l4 ... lx). Furthermore, texts such as MAX / MIN may be laser-engraved in addition to or instead of the notches by submitting the appropriate template.

The fluid level markings / special lengths GN 109 are to be ordered as a separate item in shopping cart step 1 under note.

001b4f57-0a09-4164-be71-720ef8c82d3c

Selected Part

Total US Dollars (net)
$6.08
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$6.08
799$5.86
100249$5.53
≥ 250$4.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.023 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 552-31-1/4NPT-A-2EN 552-31-1/4NPT-A-4EN 552-42-1/4NPT-A-2EN 552-42-1/4NPT-A-4EN 552-42-3/8NPT-A-2EN 552-42-3/8NPT-A-4EN 552-42-1/2NPT-A-2EN 552-42-1/2NPT-A-4EN 552-42-3/4NPT-A-2EN 552-42-3/4NPT-A-4EN 552-57-3/4NPT-A-2EN 552-57-3/4NPT-A-4EN 552-31-G1/4-A-0EN 552-31-G1/4-A-1EN 552-31-G1/4-A-2EN 552-31-G1/4-A-3EN 552-31-G1/4-A-4EN 552-31-G1/4-B-0EN 552-31-G1/4-B-1EN 552-31-G1/4-B-2EN 552-31-G3/8-A-0EN 552-31-G3/8-A-1EN 552-31-G3/8-A-2EN 552-31-G3/8-A-3EN 552-31-G3/8-A-4EN 552-31-G3/8-B-0EN 552-31-G3/8-B-1EN 552-31-G3/8-B-2EN 552-31-M16x1,5-A-0EN 552-31-M16x1,5-A-1EN 552-31-M16x1,5-A-2EN 552-31-M16x1,5-A-3EN 552-31-M16x1,5-A-4EN 552-31-M16x1,5-B-0EN 552-31-M16x1,5-B-1EN 552-31-M16x1,5-B-2EN 552-31-M18x1,5-A-0EN 552-31-M18x1,5-A-1EN 552-31-M18x1,5-A-2EN 552-31-M18x1,5-A-3EN 552-31-M18x1,5-A-4EN 552-31-M18x1,5-B-0EN 552-31-M18x1,5-B-1EN 552-31-M18x1,5-B-2EN 552-31-G1/2-A-0EN 552-31-G1/2-A-1EN 552-31-G1/2-A-2EN 552-31-G1/2-A-3EN 552-31-G1/2-A-4EN 552-31-G1/2-B-0EN 552-31-G1/2-B-1EN 552-31-G1/2-B-2EN 552-31-M20x1,5-A-0EN 552-31-M20x1,5-A-1EN 552-31-M20x1,5-A-2EN 552-31-M20x1,5-A-3EN 552-31-M20x1,5-A-4EN 552-31-M20x1,5-B-0EN 552-31-M20x1,5-B-1EN 552-31-M20x1,5-B-2EN 552-31-M22x1,5-A-0EN 552-31-M22x1,5-A-1EN 552-31-M22x1,5-A-2EN 552-31-M22x1,5-A-3EN 552-31-M22x1,5-A-4EN 552-31-M22x1,5-B-0EN 552-31-M22x1,5-B-1EN 552-31-M22x1,5-B-2EN 552-42-G3/8-A-0EN 552-42-G3/8-A-1EN 552-42-G3/8-A-2EN 552-42-G3/8-A-3EN 552-42-G3/8-A-4EN 552-42-G1/2-A-0EN 552-42-G1/2-A-1EN 552-42-G1/2-A-2EN 552-42-G1/2-A-3EN 552-42-G1/2-A-4EN 552-42-G3/4-A-0EN 552-42-G3/4-A-1EN 552-42-G3/4-A-2EN 552-42-G3/4-A-3EN 552-42-G3/4-A-4EN 552-42-G3/4-B-0EN 552-42-G3/4-B-1EN 552-42-G3/4-B-2EN 552-42-G1-A-0EN 552-42-G1-A-1EN 552-42-G1-A-2EN 552-42-G1-A-3EN 552-42-G1-A-4EN 552-42-G1-B-0EN 552-42-G1-B-1EN 552-42-G1-B-2EN 552-57-G3/4-A-0EN 552-57-G3/4-A-1EN 552-57-G3/4-A-2EN 552-57-G3/4-A-3EN 552-57-G3/4-A-4EN 552-57-G1-A-0EN 552-57-G1-A-1EN 552-57-G1-A-2EN 552-57-G1-A-3EN 552-57-G1-A-4EN 552-57-G11/4-A-0EN 552-57-G11/4-A-1EN 552-57-G11/4-A-2EN 552-57-G11/4-A-3EN 552-57-G11/4-A-4EN 552-57-G11/4-B-0EN 552-57-G11/4-B-1EN 552-57-G11/4-B-2EN 552-57-G11/2-A-0EN 552-57-G11/2-A-1EN 552-57-G11/2-A-2EN 552-57-G11/2-A-3EN 552-57-G11/2-A-4EN 552-57-G11/2-B-0EN 552-57-G11/2-B-1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.