EN 552.1 Breather Valve Caps Plastic, with Gasket

Photo

EN 552.1 Plastic Breather Valve Caps, with Gasket
ELESA Original design
code: SFV.

Product description

Information

Breather valve caps EN 552.1 are used for (low) container overpressure of 10 or 100 mbar.

The gasket prevents contamination of the fluid from outside (dust); an air filter is not required.

At the same time it is guaranteed that no fluid escapes, especially not in case of strongly moving fluid (oil splashes) or during transport.

Specification

  • Body
    Plastic
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 212 °F (100 °C)
    • Upper part (cap)
      Orange, RAL 2004
    • Lower part (screw-in thread)
      Black
    • Gasket
      Black

  • O-ring / seal
    Rubber NBR (Perbunan®)

  • Thrust spring
    Stainless steel

RoHS

On request

  • Version with other opening pressure

Technical drawing

3D
Hide technical drawing
EN 552.1 Plastic Breather Valve Caps, with Gasket sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
Opening pressure
in mbar ±20 %
d3d4l1l2
1.223/8 NPT-101000.391.180.391.18
1.221/2 NPT-101000.391.180.391.18
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
Opening pressure
in mbar ±20 %
d3d4l1l2
1.22G 1/4--101000.311.180.391.18
1.22G 3/8M 16 x 1.5M 18 x 1.5101000.391.180.391.18
1.22G 1/2M 20 x 1.5M 22 x 1.5101000.391.180.391.18
1.65G 3/4--101000.631.610.471.46
1.65G 1--101000.631.610.471.46

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2
Opening pressure

Selected Part

Total US Dollars (net)
$7.24
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$7.24
799$6.97
100249$6.58
≥ 250$5.92
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 552.1-31-3/8NPT-10EN 552.1-31-3/8NPT-100EN 552.1-31-1/2NPT-10EN 552.1-31-1/2NPT-100EN 552.1-31-G1/4-10EN 552.1-31-G1/4-100EN 552.1-31-G3/8-10EN 552.1-31-M16x1,5-10EN 552.1-31-M18x1,5-10EN 552.1-31-G3/8-100EN 552.1-31-M16x1,5-100EN 552.1-31-M18x1,5-100EN 552.1-31-G1/2-10EN 552.1-31-M20x1,5-10EN 552.1-31-M22x1,5-10EN 552.1-31-G1/2-100EN 552.1-31-M20x1,5-100EN 552.1-31-M22x1,5-100EN 552.1-42-G3/4-10EN 552.1-42-G3/4-100EN 552.1-42-G1-10EN 552.1-42-G1-100

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.