EN 6284.1 Cabinet U-Handles Plastic, with Tapped Inserts

Photo

EN 6284.1 Plastic Cabinet U-Handles, with Tapped Inserts
Original design
code: M.2000

Product description

Information

Cabinet U-handles EN 6284.1 are designed as a complementary handle for bridge handles EN 6284 with power switching function.

Specification

Handle
PlasticPA, Polyamide

  • Glass fiber reinforced
  • Self-extinguishing, UL-94 V0
  • Operating temperature
    -22 °F to +248 °F (-30 °C to +120 °C)
  • Black, matte finishSWSW

Tapped inserts
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 6284.1 Plastic Cabinet U-Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ± 0.04dbh1h2l2l3l4t
7.09M 61.382.560.948.374.450.790.47

Build & Price

3D Product Configurator
Material

Length l1
Thread d
Color
SW

Selected Part

Total US Dollars (net)
$78.58
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$78.58
424$75.73
2549$71.44
≥ 50$64.30
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.463 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6284.1-PA-180-M6-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.