EN 663 Breather Caps Plastic, with or without Dipstick, with or without Splash Guards

Photo

EN 663 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: A - Without dipstick
ELESA original design
code: SFN. / SFP. / SFP+a
Type: A - Without dipstick
EN 663 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: A - Without dipstick EN 663 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards Type: B - With dipstick

Product description

Information

For function and operational criteria of breather caps EN 663, see description of function.

Breather caps can be mounted either with a thread or a bayonet mount (BA) and can be combined with an EN 664 or EN 664.1 filler strainer.

The bayonet mount version can be secured against loss by means of the chain.

The dipstick has two flat sides on which the MIN-MAX markings can easily be applied (see GN 109).

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 212 °F (100 °C)
  • Upper part (cap)
    Orange, RAL 2004
  • Lower part (screw-in thread / bayonet mount)
    Black, matte finish

Seal
Rubber NBR (Perbunan®)


Air filter
PU foam (Polyurethane)

  • Grade of filtration 40 µm
  • Temperature resistant up to 212 °F (100 °C)

Dipstick
Steel, phosphate-treated


RoHS

On request

Fluid level markings / special lengths
see GN 109
Cap without "OIL" imprint or with other imprint

Technical drawing

3D
Hide technical drawing
EN 663 Plastic Breather Caps, with or without Dipstick, with or without Splash Guards sketch

Part Options / Table

Type

AWithout dipstick
B*With dipstick

Identification no.

2With splash guards, with PU filter
4Without splash guards, with PU filter
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3d4d5d6d7l1l2l3l4l5l6
2.76G 3/4-2.681.380.63-0.590.242.48--6.81
2.76G 1 1/4-2.68-0.91-0.67-2.32--7.05
2.76G 2-2.68-0.91-0.67-2.32--7.05
2.76-BA392.68--0.91---0.552.207.05
*Only available for identification no. 2

Build & Price

3D Product Configurator
Diameter d1
Bayonet mount d3
Pipe thread d2
Type


Identification no.


Description of Function

Skizze Funktion GN 663

EN 663 breather caps are normally used in larger fluid containers, which must be vented and whose liquid level changes rapidly. The latter requires a high air flow rate during breathing / venting (for smaller containers and gears, Breather Caps EN 552 are usually sufficient).

If the fluid is moved, there is a risk of leakage. With properly arranged splash guards (see graph), these breather caps prevent fluid from leaking without substantially impairing the venting process (pressure compensation).

The splash guards can be left out if their function is not required or if a higher air flow rate is desired.

A filter is used to protect the fluid from external contamination (dust). It is made of PU foam with a grade of filtration of 40 µm. The filter in these breather caps has a large volume for a longer service life, i.e. it does not clog up as quickly.

Sketch GN 663 1. Sketch GN 663 2.

Air flow rate [l/min] as a function of pressure difference Δp [mbar] container / outside space
With filter (40 µm): 70-G2, 70-G3/4, 70-BA39, 70-G3/4
Without filter: 70-G2
Version without splash guards
(Identification no. 3 and 4)

Air flow rate [l/min] as a function of pressure
difference Δp [mbar] container / outside space
With filter (40 µm): 70-G3/4, 70-G1 1/4, 70-BA39
Without filter: 70-G2
Version with splash guards
(Identification no. 1 and 2)

Selected Part

Total US Dollars (net)
$24.61
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$24.61
799$23.71
100249$22.37
≥ 250$20.13
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.191 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.