EN 739.1 Gripping Trays Technopolymer Plastic, Clip-In Type

Photo

EN 739.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: ERB-PF
Color: SG - Black-gray, RAL 7021, matte finish
EN 739.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: SG - Black-gray, RAL 7021, matte finish EN 739.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: WS - White, RAL 9002, matte finish

Product description

Information

EN 739.1 gripping trays are useful for opening and closing sliding doors.

No mounting screws are required for assembling the recessed grips. The installation opening for the gripping tray must be created according to the dimensions given in the table.

The gripping tray is mounted by first inserting it into the opening on the firmly toothed side and then pressing it in against the opposite side until the locking elements clip into place.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)

Color:
Black-gray, RAL 7021, matte finishSGSG
White, RAL 9002, matte finishWSWS


RoHS

On request

Self-extinguishing plastic (SV)

Technical drawing

3D
Hide technical drawing
EN 739.1 Technopolymer Plastic Gripping Trays, Clip-In Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3h1h2l2l3
4.532.281.221.710.750.123.583.70

Build & Price

3D Product Configurator
Length l1
Color
SG
WS

Mounting Information

Montagezeichnung GN 739.1
Show / Hide columns
s+0.2+0.2
0.7 ...151.5105.3

1 ... 1.5

51.7105.3

1.5 ... 2.2

52105.3

Selected Part

Total US Dollars (net)
$6.68
In Stock: 199
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.68
10249$6.44
250499$6.08
≥ 500$5.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.101 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.