GN 111.8 Retaining Cables Stainless Steel AISI 316, with Mounting Tabs

Photo

GN 111.8 Stainless Steel AISI 316 Retaining Cables, with Mounting Tabs Type: C - With 2 mounting tabs
Color: TR - Transparent
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 111.8 retaining cables are available in 3 different types and can therefore be used in a wide range of applications, e.g. for loss protection or as connecting and mounting cables.

Due to the selection of materials, the retaining cables are suitable for use in highly corrosive environments.

For all types the loops are reversed laterally and attached parallel to each other, which is not entirely considered in the simplified drawing. The load values given in the table are non-binding guide values and rule out any liability.

Specification

Retaining cable
Stainless steel AISI 316
Coated with plastic (PVC)
TransparentTR


Mounting tab
Stainless steel AISI 316
Plain finish


Press sleeves
Stainless steel AISI 316


RoHS

Technical drawing

3D
Hide technical drawing
GN 111.8 Stainless Steel AISI 316 Retaining Cables, with Mounting Tabs sketch

Part Options / Table

Type

CWith 2 mounting tabs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lStatic load ≈
5.91337 lbf (1500 N)
7.87337 lbf (1500 N)
12.60337 lbf (1500 N)

Build & Price

3D Product Configurator
Length l
Type

Color

Selected Part

Total US Dollars (net)
$8.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.13
100249$7.45
250499$6.78
≥ 500$6.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.