GN 1135 Threaded Lifting Pins Steel, Quick-Release, with Rotating Shackle

Photo

GN 1135 Steel Threaded Lifting Pins, Quick-Release, with Rotating Shackle

Product description

Information

Threaded lifting pins GN 1135 are support elements designed for quick and easy use. Pressing the operation button unlocks the threaded segments, allowing the pin to be moved in or out of the mounting thread. This eliminates the time-consuming process of screwing in or out encountered with typical lifting gear, such as lifting eye bolts.

Assuming sufficient material strength, only true-to-gauge threaded holes are required to make use of the threaded lifting pins.

The shackle pivots by 180° and fully rotates 360° around the pin and always aligns itself in the direction of load without causing the pin to turn. This prevents the threaded lifting pin from being screwed out of the thread and the workpiece can be lifted safely. A safety bar protects the button from unintentional operation.

Specification

  • Pin / shackle
    • SteelST
    • Heat-treated
    • Manganese phosphated

  • Threaded segments
    • Stainless steel AISI 630
    • Precipitation hardened

  • Push button
    Aluminum, orange anodized

  • Spring
    Stainless steel

RoHS

Technical drawing

3D
Hide technical drawing
GN 1135 Steel Threaded Lifting Pins, Quick-Release, with Rotating Shackle sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
l1d2 -0.003d3d4d5h1h2h3h4k1k2k3l2l3Max.
torque
in Nm
Nominal load *
F1

F2

F3
1/2 x 130.6690.4160.7871.4961.3194.8702.1611.0121.6730.4332.6771.8110.9450.47221529 lbf (6.8 kN)764 lbf (3.4 kN)607 lbf (2.7 kN)
3/4 x 100.8660.6401.3782.3231.9696.5942.9021.4372.1890.6104.0162.7561.1810.66933619 lbf (16.1 kN)1731 lbf (7.7 kN)1124 lbf (5 kN)
1 x 8**1.0630.8631.3782.3231.9696.8113.1181.6542.1890.6104.0162.7561.4170.86634159 lbf (18.5 kN)3147 lbf (14 kN)2226 lbf (9.9 kN)
* With five-fold safety against breakage

** From 302 °F (150 °C) linear decrease of load-carrying capacity by 23%
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
l1d2 -0.003d3d4d5h1h2h3h4k1k2k3l2l3Max.
torque
in Nm
Nominal load *
F1

F2

F3
M 80.4720.2610.7871.4961.3194.8702.1611.0121.6730.4332.6771.8110.7010.3152472 lbf (2.1 kN)202 lbf (0.9 kN)180 lbf (0.8 kN)
M 100.5510.3290.7871.4961.3194.8702.1611.0121.6730.4332.6771.8110.7870.3942877 lbf (3.9 kN)337 lbf (1.5 kN)337 lbf (1.5 kN)
M 120.6690.3960.7871.4961.3194.8702.1611.0121.6730.4332.6771.8110.9450.47221394 lbf (6.2 kN)562 lbf (2.5 kN)517 lbf (2.3 kN)
M 160.6690.5430.7871.4961.3194.8702.1611.0121.6730.4332.6771.8110.9450.47221888 lbf (8.4 kN)1012 lbf (4.5 kN)944 lbf (4.2 kN)
M 200.8660.6791.3782.3231.9696.5942.9021.4372.1890.6104.0162.7561.1810.66933732 lbf (16.6 kN)1731 lbf (7.7 kN)1124 lbf (5 kN)
* With five-fold safety against breakage

Build & Price

3D Product Configurator
Thread d1

Inch


Metric


Length l1
Material

Selected Part

Total US Dollars (net)
$703.22
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$703.22
59$644.62
1024$586.02
≥ 25$527.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.364 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1135-1/2x13-0,669-STGN 1135-3/4x10-0,866-STGN 1135-1x8-1,063-STGN 1135-M8-12-STGN 1135-M10-14-STGN 1135-M12-17-STGN 1135-M16-17-STGN 1135-M20-22-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.