Part Options / Table
Type
DK6,5 With triangular spindle h = 6.5
DK7 With triangular spindle h = 7
VK6 With square spindle A/F6
VK7 With square spindle
VK8 With square spindle
VDE5 With double bit d2 = 5.6
SCH With blade / slot
Show / Hide columns
Part Number DK6,5 - With triangular spindle h = 6.5 Part Number VK6 - With square spindle A/F6 Part Number SCH - With blade / slot Part Number DK7 - With triangular spindle h = 7 Part Number VK7 - With square spindle Part Number VDE5 - With double bit d~2~ = 5.6 Part Number VK8 - With square spindle l1 l2 b d1 d2 h s A/F
in mm Type For cam latches
2.17
3.39
1.34
2.09
1.26
1.97
0.45
0.55
0.22
0.26
0.28
0.05
0.07
6
7
8
DK6.5
VK6
SCH
DK7
VK7
VDE5
VK8
GN 115.1 / GN 115.6
GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
119.2-55-DK6.5-SW 2.17 1.34 1.26 0.45 - 0.26 - - DK6.5 GN 115.1 / GN 115.6
119.2-55-VK6-SW 2.17 1.34 1.26 0.45 - - - 6 VK6 GN 115.1 / GN 115.6
119.2-55-SCH-SW 2.17 1.34 1.26 0.45 - - 0.05 - SCH GN 115.1 / GN 115.6
119.2-86-DK7-SW 3.39 2.09 1.97 0.55 - 0.28 - - DK7 GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
119.2-86-VK7-SW 3.39 2.09 1.97 0.55 - - - 7 VK7 GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
119.2-86-VDE5-SW 3.39 2.09 1.97 0.55 0.22 - - - VDE5 GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
119.2-86-SCH-SW 3.39 2.09 1.97 0.55 - - 0.07 - SCH GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
119.2-86-VK8-SW 3.39 2.09 1.97 0.55 - - - 8 VK8 GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
Filter combination produces no result.
Show / Hide columns
Metric
l1 l2 b d1 d2 h s A/F
in mm Type For cam latches
2.17
3.39
1.34
2.09
1.26
1.97
0.45
0.55
0.22
0.26
0.28
0.05
0.07
6
7
8
DK6.5
VK6
SCH
DK7
VK7
VDE5
VK8
GN 115.1 / GN 115.6
GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
2.17 1.34 1.26 0.45 - 0.26 0.05 6 DK6.5 VK6 SCH - GN 115.1 / GN 115.6
3.39 2.09 1.97 0.55 0.22 0.28 0.07 7 DK7 VK7 VDE5 SCH GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
3.39 2.09 1.97 0.55 - - - 8 - VK8 - - GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$4.82
In Stock: 20
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $4.82
100 249 $4.42
250 499 $4.02
≥ 500 $3.62
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.