GN 128 Lift-Off Hinges Steel, Weldable

Photo

GN 128 Steel Lift-Off Hinges, Weldable Type: MS - With fixed brass pin
Type: MS - With fixed brass pin
GN 128 Steel Lift-Off Hinges, Weldable Type: MS - With fixed brass pin GN 128 Steel Lift-Off Hinges, Weldable Type: ST - With fixed steel pin GN 128 Steel Lift-Off Hinges, Weldable Type: STL - With loose steel pin GN 128 Steel Lift-Off Hinges, Weldable Type: STS - With fixed steel pin and lubricating nipple

Product description

Information

Lift-off hinges GN 128 are produced from drawn weldable profiled steel extrusions.

Types ST, STS and MS feature a hinge pin fixed in the lower half of the hinge. Type STL with loose steel pin allows easy installation when attaching several hinges in parallel, or if the door is very heavy.

The upper half of type STS hinge has an additional DIN 71412-A lubricating nipple, which allows the hinges to be lubricated without dismantling them.

Specification

  • Body
    Steel, plain finish

  • Pin
    • Steel, plain finish (Type ST / STS / STL)
    • Brass (Type MS)

  • Washer
    Brass

  • Lubricating nipple DIN 71412-A
    Steel, zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
GN 128 Steel Lift-Off Hinges, Weldable sketch

Part Options / Table

Type

STWith fixed steel pin
MSWith fixed brass pin
STLWith loose steel pin
STSWith fixed steel pin and lubricating nipple
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l
Type ST
Type MS

Type STL
Type STS
d1d2
Pin
s1s2
1.57-0.310.200.390.07
1.97-0.310.200.390.07
2.36-0.390.240.470.07
3.153.150.510.310.610.08
3.943.940.630.390.790.09
4.724.720.630.430.790.09
5.315.310.710.470.910.10
5.915.910.790.511.000.10
7.097.090.790.551.000.10
7.877.870.910.631.120.12

Build & Price

3D Product Configurator
Length l
Type




Selected Part

Total US Dollars (net)
$3.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.45
100249$3.16
250499$2.88
≥ 500$2.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 128-40-STGN 128-40-MSGN 128-50-STGN 128-50-MSGN 128-60-STGN 128-60-MSGN 128-80-STGN 128-80-MSGN 128-80-STLGN 128-80-STSGN 128-100-STGN 128-100-MSGN 128-100-STLGN 128-100-STSGN 128-120-STGN 128-120-MSGN 128-120-STLGN 128-120-STSGN 128-135-STGN 128-135-MSGN 128-135-STLGN 128-135-STSGN 128-150-STGN 128-150-MSGN 128-150-STLGN 128-150-STSGN 128-180-STGN 128-180-MSGN 128-180-STLGN 128-180-STSGN 128-200-STGN 128-200-MSGN 128-200-STLGN 128-200-STS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.