F | With rubber stop, locking device in retracted position, detach function |
1 | Mounting with through holes |
l1 | l2 +0.12 / -0.12 Stroke | l3 | Fs per pair at 10,000 cycles | at 100,000 cycles |
---|---|---|---|---|
9.84 | 9.84 | 19.69 | 44.96 lbf (200 N) | 33.72 lbf (150 N) |
11.81 | 11.81 | 23.62 | 44.96 lbf (200 N) | 33.72 lbf (150 N) |
13.78 | 13.78 | 27.56 | 49.46 lbf (220 N) | 40.47 lbf (180 N) |
15.75 | 15.75 | 31.50 | 56.20 lbf (250 N) | 44.96 lbf (200 N) |
17.72 | 17.72 | 35.43 | 56.20 lbf (250 N) | 44.96 lbf (200 N) |
19.69 | 19.69 | 39.37 | 49.46 lbf (220 N) | 40.47 lbf (180 N) |
21.65 | 21.65 | 43.31 | 49.46 lbf (220 N) | 40.47 lbf (180 N) |
23.62 | 23.62 | 47.24 | 44.96 lbf (200 N) | 33.72 lbf (150 N) |
25.59 | 25.59 | 51.18 | 44.96 lbf (200 N) | 33.72 lbf (150 N) |
27.56 | 27.56 | 55.12 | 44.96 lbf (200 N) | 33.72 lbf (150 N) |
Show / Hide columns
|
Show / Hide columns
|
For the listed loading forces FS to be absorbed reliably in the surrounding structure, all available through holes of the outer slide having a Ø of 4.2 mm and of the inner slide having a Ø of 4.4 mm must be used. The slotted holes, Ø 4.2 x 4.4 mm of the outer slide and Ø 4.4 x 4.6 mm of the inner slide, are also used for mounting and facilitate adjustment. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting: |
|||||||||||
Designation - Standard |
Outer Slide |
Inner Slide |
The rubber stops dampen the impact of the slide in the two end positions. This feature minimizes noise development and increases the service life. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regards to shape, material, and hardness. |
The detach function allows the extension to be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting, it also allows the extension to be quickly removed, for example when frequent maintenance work is performed on the components located behind. The telescopic slide can be quickly and easily detached in the extended position through activation of the release lever, allowing the inner slide to be removed from the front. For re-attaching the slides, the ball cages need to be moved to the extended end position. Then the inner slide is inserted to the retracted end position where it locks into place automatically. The protected arrangement of the release mechanism prevents accidental detachment of the slide. |
|||||||||||
The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence. |
|||||||||||
|
|||||||||||
Wear, performance, and maximum bending were assessed after each test section. |
Min | Max | Price |
---|---|---|
1 | 9 | $22.03 |
10 | 24 | $20.19 |
25 | 49 | $18.36 |
≥ 50 | $16.52 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.