GN 163 Base Plate Connector Clamps Aluminum

Photo

GN 163 Aluminum Base Plate Connector Clamps Finish: BL - Plain finish, Matte shot-blasted finish
Finish: BL - Plain finish, Matte shot-blasted finish
GN 163 Aluminum Base Plate Connector Clamps Finish: BL - Plain finish, Matte shot-blasted finish GN 163 Aluminum Base Plate Connector Clamps Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The clamping bore the base plate connector clamps GN 163 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hexagon nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 163 Aluminum Base Plate Connector Clamps sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Bore
k
Clamping length
d2l1l2tx1x2y1y2z
Screw
location for
screw size
B 1.001.970.262.051.570.282.361.652.361.65M8-25
B 1 1/42.760.262.051.570.282.361.652.361.65M8-25
B 1 1/22.760.332.682.200.393.542.523.542.52M10-35
B 1 3/43.350.433.052.560.554.132.914.132.91M10-50
B 2.003.350.433.052.560.554.132.914.132.91M10-50
B 2 1/23.940.433.623.150.554.923.504.923.50M10-50
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
k
Clamping length
d2l1l2tx1x2y1y2z
Screw
location for
screw size
B 201.970.262.051.570.282.361.652.361.65M8-25
B 251.970.262.051.570.282.361.652.361.65M8-25
B 301.970.262.051.570.282.361.652.361.65M8-25
B 302.760.332.682.200.393.542.523.542.52M10-35
B 322.760.332.682.200.393.542.523.542.52M10-35
B 352.760.332.682.200.393.542.523.542.52M10-35
B 402.760.332.682.200.393.542.523.542.52M10-35
B 403.350.433.052.560.554.132.914.132.91M10-50
B 423.350.433.052.560.554.132.914.132.91M10-50
B 453.350.433.052.560.554.132.914.132.91M10-50
B 483.350.433.052.560.554.132.914.132.91M10-50
B 503.350.433.052.560.554.132.914.132.91M10-50
B 603.940.433.623.150.554.923.504.923.50M10-50

Build & Price

3D Product Configurator
Bore d1

Inch


Metric


Clamping length k
Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$24.87
In Stock: 32
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$24.87
1024$22.80
2549$20.73
≥ 50$18.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.388 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.