GN 2184 Edge Protection Profiles Material PVC

Edge Protection Profiles GN 2184: Material PVC

Product description

Edge protection profiles GN 2184 are installed on the front edge of metal sheets and plates. They protect the surfaces from damage by sharp edges. The edge finish additionally achieves an optical decorative effect, while the need for potential further treatment such as deburring and chamfering of cut or laser-cut metal sheets is reduced to an absolute minimum.

Adhering to the guideline placement radii (r1 to r3) is recommended in order to guarantee permanent profile placement and to make assembly easier. Assembly can be carried out by hand, or alternatively with a soft-face hammer. The embedded clamp insert prevents it from detaching. Glue or other adhesive is not required.

Specification

Profile
Polyvinyl Chloride (PVC)

  • Black
  • Hardness 70 ±5 Shore A
  • Temperature resistant from
    -40 °F to +194 °F (-40 °C to +90 °C)
  • Weather resistant

Clamp insert
Steel clamping band


RoHS

On request

White / gray color

Hide technical drawing
GN 2184 Edge Protection Profiles, Material PVC sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1Length l
in meters
a
Clamping range
in millimeters
bh2r1r2r3
0.3720501 - 20.260.310.590.390.39
0.5520501 - 40.410.470.980.980.98
0.5920506 - 80.510.500.591.180.79
0.6920504 - 60.480.611.181.770.59

Build & Price

Height h1
Color
SW
Length l (in meters)
Height h1
Color
SW
Length l (in meters)

Application Examples

Drawing Application Edge Protection Drawing Application edge protection 2
Cable duct / Socket duct Cable duct
Tool tray Conveyor belt

Application examples
With their versatility, edge protection profiles / edge protection seal profiles can be implemented in various applications, in conjunction with other standard parts. In particular, combinations with product group 3.3 and product group 2.4 can achieve a variety of useful constructions.

Construction Example

MD2180_AN-5011-2

Construction example
The construction depicted shows a standard application of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are attached to the door and the fixed frame. The opening for the door is covered with an edge protection profile at its cut edge.

Selected Part

Total (net)
US$119.08
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$119.08
59US$109.16
1024US$99.24
≥ 25US$89.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.251 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback